IESNA:LM-63-2002
[TEST]P1642252
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26808.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4549.0 4890.5 4990.5 5075.9 5090.5 5073.4 5095.4 5173.4 5288.1 5497.9 5775.9 6107.6 6466.2 6812.6 7134.5 
7458.9 7727.2 7941.9 8188.2 8490.7 8824.9 9212.7 9705.4 10251.8 10878.6 11444.5 12032.3 12251.9 10895.7 8285.8 
4636.8 1568.4 929.3 278.1 0.0 0.0 0.0 
4549.0 4907.6 5010.0 5080.8 5088.1 5073.4 5102.7 5180.8 5307.6 5510.0 5793.0 6127.2 6483.3 6810.1 7134.5 
7441.9 7719.9 7959.0 8190.7 8461.4 8771.2 9161.5 9654.2 10181.0 10815.2 11415.2 12088.4 12415.3 11203.0 8644.4 
5024.7 1697.7 978.1 329.3 0.0 0.0 0.0 
4549.0 4905.1 4995.4 5071.0 5093.0 5105.1 5163.7 5278.3 5432.0 5644.2 5927.1 6258.9 6600.3 6922.3 7227.2 
7529.7 7822.4 8090.7 8373.6 8666.3 9002.9 9424.9 9932.2 10566.4 11349.4 12078.7 13073.9 13730.0 13110.5 10925.0 
8137.0 3785.6 1409.8 778.1 165.9 0.0 0.0 
4549.0 4912.5 4988.1 5053.9 5095.4 5141.7 5232.0 5380.8 5563.7 5783.2 6061.3 6375.9 6705.2 7007.7 7312.6 
7624.8 7946.8 8288.2 8676.1 9090.7 9581.0 10144.4 10820.1 11673.8 12690.9 13769.0 15010.6 16132.6 16196.0 13261.7 
9985.9 6178.4 3075.8 1141.5 353.7 0.0 0.0 
4549.0 4895.4 4956.4 5007.6 5066.1 5141.7 5253.9 5407.6 5588.1 5795.4 6029.6 6293.0 6595.5 6895.5 7232.1 
7617.5 8044.3 8534.6 9068.8 9659.0 10320.1 11112.8 12049.4 13217.8 14566.6 15852.1 17144.8 18164.4 18586.4 16715.5 
11222.5 7407.7 3897.8 1526.9 400.0 0.0 0.0 
4549.0 4868.6 4927.1 4968.6 5032.0 5124.7 5236.9 5388.1 5563.7 5756.4 5971.0 6224.7 6515.0 6832.1 7197.9 
7619.9 8122.4 8693.1 9320.0 10029.8 10783.5 11676.2 12781.2 13978.8 15271.5 16447.2 17544.8 18476.6 18883.9 17393.6 
11842.1 6851.6 3231.9 951.3 156.1 0.0 0.0 
4549.0 4863.7 4919.8 4941.7 5010.0 5102.7 5227.1 5368.6 5524.7 5697.9 5890.6 6134.5 6407.7 6734.5 7107.7 
7568.7 8090.7 8715.1 9407.8 10185.9 11100.6 12083.6 13208.0 14413.0 15544.7 16522.8 17415.6 18249.7 18340.0 16464.3 
11500.6 5800.3 2551.4 804.9 156.1 2.4 0.0 
4549.0 4827.1 4880.7 4888.1 4936.8 5036.9 5158.8 5300.3 5429.6 5566.1 5741.8 5949.1 6217.4 6541.8 6954.0 
7495.5 8117.5 8824.9 9690.8 10539.6 11617.7 12605.5 13647.1 14627.6 15456.9 16139.9 16818.0 17157.0 16244.8 13234.8 
8490.7 4217.3 1558.6 890.3 504.9 12.2 0.0 
4549.0 4761.2 4805.1 4797.8 4822.2 4902.7 5019.8 5151.5 5280.8 5410.0 5563.7 5768.6 6034.5 6395.5 6871.1 
7500.4 8271.2 9220.0 10251.8 11407.9 12554.3 13537.3 14452.0 15147.1 15717.9 16137.4 16305.7 15605.7 13010.4 8385.8 
3714.8 1365.9 695.2 361.0 65.9 7.3 0.0 
4549.0 4678.3 4692.9 4685.6 4702.7 4761.2 4863.7 4980.8 5107.6 5241.7 5400.3 5619.8 5922.3 6346.7 6929.6 
7707.7 8659.0 9820.0 11025.0 12200.6 13166.6 13903.2 14447.1 14869.1 15117.9 15122.8 14525.2 12515.3 8290.7 3631.9 
948.8 361.0 192.7 104.9 43.9 9.8 0.0 
4549.0 4585.6 4531.9 4500.2 4502.7 4551.5 4639.3 4739.3 4834.4 4941.7 5078.3 5253.9 5502.7 5873.5 6368.6 
7049.2 7919.9 8902.9 9981.0 10859.1 11512.8 11903.1 12186.0 12376.3 12310.4 11866.5 10554.2 8037.0 4402.7 1478.1 441.5 
234.2 163.4 136.6 100.0 22.0 0.0 
4549.0 4519.8 4429.5 4351.4 4317.3 4334.4 4383.2 4439.3 4495.4 4563.7 4646.6 4766.1 4939.3 5197.8 5558.8 
6088.1 6734.5 7558.9 8417.5 9076.1 9546.8 9778.6 9883.5 9842.0 9534.7 8871.2 7512.6 5400.3 2714.8 922.0 314.7 
204.9 168.3 143.9 97.6 26.8 0.0 
4549.0 4434.4 4295.3 4171.0 4090.5 4049.0 4039.2 4041.7 4041.7 4041.7 4044.1 4063.6 4112.4 4197.8 4353.9 
4607.6 4936.8 5339.3 5754.0 6012.5 6051.5 5875.9 5544.2 5053.9 4366.1 3512.4 2483.1 1509.8 714.7 304.9 161.0 107.3 
58.5 36.6 19.5 7.3 0.0 
4549.0 4334.4 4090.5 3851.4 3639.2 3458.7 3297.7 3131.9 2941.6 2729.4 2495.3 2236.7 1946.4 1646.4 1353.7 1073.2 834.2 
658.6 543.9 475.6 424.4 382.9 343.9 309.8 275.6 241.5 207.3 175.6 139.0 104.9 73.2 51.2 34.1 19.5 14.6 9.8 0.0 
4549.0 4239.2 3883.1 3512.4 3151.4 2797.7 2436.7 2070.8 1700.1 1356.2 1061.0 826.9 683.0 612.2 568.3 524.4 490.3 453.7 
419.5 382.9 348.8 317.1 290.3 263.4 236.6 204.9 173.2 148.8 122.0 95.1 68.3 46.3 31.7 22.0 17.1 12.2 0.0 
4549.0 4149.0 3673.4 3175.8 2634.3 2126.9 1641.6 1246.4 936.6 751.3 683.0 643.9 607.3 573.2 529.3 492.7 458.6 426.9 
397.6 365.9 339.0 309.8 280.5 251.2 222.0 195.1 168.3 143.9 122.0 100.0 73.2 56.1 41.5 29.3 19.5 12.2 0.0 
4549.0 4031.9 3475.8 2836.7 2178.2 1595.2 1114.7 826.9 714.7 678.1 646.4 617.1 585.4 551.2 507.3 475.6 441.5 409.8 
382.9 353.7 326.8 297.6 265.9 234.2 202.4 175.6 148.8 126.8 104.9 90.2 73.2 56.1 41.5 31.7 24.4 17.1 0.0 
4549.0 3975.8 3297.7 2561.1 1787.9 1222.0 843.9 722.0 687.8 656.1 629.3 602.5 570.8 534.2 497.6 463.4 429.3 400.0 
370.8 339.0 304.9 270.7 236.6 202.4 170.7 146.3 122.0 102.4 87.8 75.6 65.9 56.1 46.3 39.0 31.7 24.4 0.0 
4549.0 3907.5 3178.2 2346.5 1551.3 1000.1 753.7 704.9 675.6 648.8 622.0 595.2 565.9 529.3 495.1 458.6 422.0 385.4 351.2 
314.7 275.6 239.0 202.4 165.9 136.6 112.2 92.7 80.5 73.2 68.3 65.9 61.0 56.1 46.3 39.0 29.3 0.0 
4549.0 3849.0 3070.9 2180.6 1383.0 880.5 729.3 697.6 668.3 641.5 614.7 587.8 558.6 522.0 485.4 448.8 409.8 368.3 326.8 
285.4 243.9 204.9 168.3 139.0 112.2 92.7 80.5 73.2 70.7 68.3 68.3 65.9 61.0 53.7 43.9 34.1 0.0 
4549.0 3817.3 3014.8 2112.3 1300.1 831.8 724.4 692.7 665.9 639.1 609.8 580.5 551.2 514.7 478.1 441.5 400.0 353.7 309.8 
265.9 224.4 185.4 151.2 122.0 100.0 85.4 75.6 70.7 68.3 68.3 68.3 65.9 61.0 56.1 48.8 36.6 0.0 
4549.0 3834.3 3027.0 2100.1 1314.7 819.6 724.4 695.2 665.9 636.6 609.8 580.5 548.8 512.2 478.1 439.0 395.1 351.2 304.9 
261.0 219.5 180.5 146.3 119.5 97.6 82.9 73.2 70.7 68.3 68.3 68.3 65.9 61.0 56.1 48.8 36.6 0.0 
